Catalog navigation
代码
CAD模型选择
交货国家
可提供的产品: 1
HELP_VARIABLE
Item-No.
235-712
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
2 x 0.25 - 0.75 mm²
Cross section
2 x 24 - 18 AWG
Strip length
9 - 10 mm
Measured voltage
320 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
10 A
Pin Spacing
5.00 mm
No. of poles
1
Height
9.20 mm
Width
5.00 mm
Depth
12.50 mm
Number of connection points
2
Number of potentials
2
Color
dunkelgrau
Dimensions
1 +0,1 mm
Weight
0.690 g
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
2D
Footprint by Ultralibrarian
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.

产品供应商所在地
选择一个国家/地区查看当地办事处